HUBBELL WIRING DEVICE-KELLEMS
Image of HBTCTRS16 Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 16" Tray, Pre-Galvanized
Discontinued

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 16" Tray, Pre-Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTCTRS16

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 16" Tray, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayCenter Support
  • For 16" Tray

Standard Product

General

Application

For 16" Tray

Catalog Number

HBTCTRS16

EU RoHS Indicator

No

Finish Type

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Weight - 3.3 Lb
  • Width In (mm) - 16" (406)

Sub Brand

Wire Basket Tray

Type

Center

UPC

783585417967

Dimensions

Width

16 in

Certifications And Compliance

EU RoHS Indicator

No

Non Hazardous Location

Non-Hazardous