

Brand: Hubbell Wiring Device-Kellems
Catalog ID: XLRST10
Standard Product
Application
D-Style XLR 3-Pole Locking Connection
Catalog Number
XLRST10
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Temperature Rating
Per TIA
Type
XLR
UPC
662620285405
Display Size
Standard Sized Product
Weight
0.6 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
5