MI LISTA
HUBBELL WIRING DEVICE-KELLEMS
Image of 610GCFFCVRBRS CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Brass Powder Paint Finish

CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Brass Powder Paint Finish

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: 610GCFFCVRBRS

SystemOne Recessed 4, 6, 10-Gang Floor Box Rectangular Surface Cover, For Use in Concrete Floors.

  • Surface Style Cover
  • (2) 2" Conduit Hubs and (2) 1" Conduit Hubs with (2) ¾" Threaded Reducers
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant
  • Divider Kit Purchased Separately to Maintain Separation between Line and Low Voltage Wiring

Furniture Feed with (2) 2" Threaded Hubs and (2) 1" Threaded Hubs with (2) 3/4" Reducers

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

610GCFFCVRBRS

Color

Brass Powder Coat

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

Furniture Feed Concrete Floor Box Cover

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585590950

Dimensiones

Length

11.5 in

Width

10 in

Relacionado con el Conductor

Cable Entry

(4) Threaded Hubs

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuración

Mounting Method

Mounts to Box

Logística

Carton Quantity

1