MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of IDEVZ03DW iDevices ZWave Enabled RF Decorator Add-on Switch for Switch or Dimmer, Multi-Way Switch, 120VAC, White
Image of IDEVZ03DW iDevices ZWave Enabled RF Decorator Add-on Switch for Switch or Dimmer, Multi-Way Switch, 120VAC, White
Image of IDEVZ03DW iDevices ZWave Enabled RF Decorator Add-on Switch for Switch or Dimmer, Multi-Way Switch, 120VAC, White
Image of IDEVZ03DW iDevices ZWave Enabled RF Decorator Add-on Switch for Switch or Dimmer, Multi-Way Switch, 120VAC, White
Image of IDEVZ03DW iDevices ZWave Enabled RF Decorator Add-on Switch for Switch or Dimmer, Multi-Way Switch, 120VAC, White

iDevices ZWave Enabled RF Decorator Add-on Switch for Switch or Dimmer, Multi-Way Switch, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEVZ03DW

This addon switch for our ZWave Switch and Dimmer suits standard 3- and 4- way configurations and can support up to a 6- way setups. Adding flexibility to your entire living space. For on/off control only. Uses standard traveler wire. Interchangable paddle switch. 120VAC White + Light Almond

Product details

General

Catalog Number

IDEVZ03DW

Lamp Type

Most Bulbs

Number Of Poles

3, 4, 5, or 6-way

Type

Switch

UPC

883778316340

Dimensions

Depth

1.13 in. in

Height

4.13 in

Width

1.75 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Logistics

Carton Quantity

48

Pallet Quantity

1728