HUBBELL POWER SYSTEMS

POLYCAST®


Polycast Logo

Polycast

Hubbell Power Systems, Inc. manufactures the POLYCAST® pre-sloped drain system, designed for a variety of indoor and outdoor applications. POLYCAST drains offer a high degree of chemical resistance, have a water absorption value of less than one percent, and are more than four times stronger than ordinary Portland cement concrete. Aquired in 2006 along with our Quazite® brand, POLYCAST drains are manufactured in Lenoir City, Tennessee.

POLYCAST® Drain Designer

Experience the new and improved POLYCAST Drain Designer. The updated web application provides even more user-friendly tools allowing you to create a project in no time.  Watch our video below highlighting a of the new features available, but that’s not all, check it out yourself!

Start using POLYCAST® Drain Designer tool.