MY LISTS
ACCELTEX SOLUTIONS
Image of ATS-00256 14x12x6 Heated & Cooled PoE Enclosure for 6 Element RPTNC External Antenna

14x12x6 Heated & Cooled PoE Enclosure for 6 Element RPTNC External Antenna

Brand: AccelTex Solutions

Catalog ID: ATS-00256

ATS-00256 (former catalog number ATS-14126P-S-L-6T-CG-POE-HC). The AccelTex Solutions 14"x12"x6" Heated & Cooled PoE Enclosure for a 6-Element RPTNC External Antenna allows an access point to be installed in an outdoor or other temperature-limiting environment.

  • Features both heating and cooling elements to protect equipment
  • Pre-configured and pre-drilled holes for 6-Element RPTNC External antennas
  • Power heater, fan, and AP through a single PoE cable for outdoor applications
  • The enclosure system components include:
    14x12x6 polycarbonate enclosure with solid door and latch lock
    Ethernet surge suppressor for 802.3at/af/bt
    60W PoE Injector and Line Cord (UPOE & 802.3at/af Type 3)
    12VDC 15W Heater and 3" Fan
    DC Adjustable Thermostat (Fahrenheit)
    Ethernet Cable (For AP. Customer provides Ethernet to enclosure suppressor)
    Ethernet Surge Suppressor pre-wired to ground
    IP68 Rated Cord Grip
    Blank backplate provides 10"x10.5" mounting area (Recommend 1/2" self-tap screws)
    Vents
    10" DIN rail
    Dual-Layered Fan Filter
    7-Port Enclosure Termination Ground Bar
    Ground Lug Assembly with 1/4" Ring Terminal Connection Point
    RPTNC Bulkhead Jack to Plug Lightning Arrestors (6)
    RPTNC Jack to RPTNC Plug Cable Assemblies (6)
    Right-Angle RPTNC Jack to RPTNC Plug Adapters (6)

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00256

Color

Grey

Compatibility

Cisco MR46E

Compatibility Hole Size

RPTNC

Cord Grip

Yes

Door Type

Solid

Enclosure Size

14x12x6

Enclosure Style

Mounting Feet

Enclosure System Components

14"x12"x6" Poly Enclosure with Solid Door, customer-provides-ethernet-to-enclosure-suppressorip68-rated-cord-gripblank-backplatevents10-din-raildual-layered-fan-filter7-port-enclosure-termination-ground-barground-lug-assembly6, latch-lockethernet-surge-suppressor-for-802-3at-af-bt60w-poe-injector-and-line-cord-upoe-802-3at-af-bt-type-312-vdc-15w-heater-and-3-fandc-adjustable-thermostat-fahrenheitethernet-cabl

Environmental Conditions

Heated & Cooled

Indoor/Outdoor

Indoor or Outdoor

Lock Type

Latch

Material

Polycarbonate

Number Of Antenna Connection Holes

6

Operating Temperature

-20 to 60 °C

Technology

802.11ac, 802.11n, 802.3af, 802.3at, 802.3bt

UPC

662620432588

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Environmental Conditions

Heated & Cooled

Ratings

NEMA 3R

Operational

Compatibility

Cisco MR46E

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-20 to 60 °C

Configuration

Door Type

Solid

Number Of Antenna Connection Holes

6