ACCELTEX SOLUTIONS
100 Series 4 Port DART to N-Style Plug 10" Cable Assembly
Image of ATS-00015 100 Series 4 Port DART to N-Style Plug 10" Cable Assembly
Image of ATS-00015 100 Series 4 Port DART to N-Style Plug 10" Cable Assembly

100 Series 4 Port DART to N-Style Plug 10" Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00015

ATS-00015 (former catalog number ATS-100-4PDART-NP-10in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

100

Catalog Number

ATS-00015

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP61E
  • Mist AP63E

Connector Style 1

DART

Connector Style 2

N-Style Plug

Technology

802.11ac, 802.11n

UPC

662620431017

Dimensions

Dimensions

10 in x 7 in x 1 in

Height

1 in

Length

10 in

Width

7 in

Conductor Related

Cable Type

100

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Mist AP61E
  • Mist AP63E

Configuration

Connector Style 1

DART

Connector Style 2

N-Style Plug