Image of ATS-00990 15x15x3 In Ceiling Enclosure
Image of ATS-00990 15x15x3 In Ceiling Enclosure
Image of ATS-00990 15x15x3 In Ceiling Enclosure
Image of ATS-00990 15x15x3 In Ceiling Enclosure

15x15x3 In Ceiling Enclosure

Brand: AccelTex Solutions

Catalog ID: ATS-00990

ATS-00990 (former catalog number ATS-NL-IC-ENC-15153). AccelTex Solutions 15"x15"x3" in-ceiling enclosure was developed with safety in mind. These enclosures install level with the surface - making it difficult to tamper with the valuable network access point inside. The enclosure can be installed into any hard surface such as sheet rock, stucco and wood. The enclosure cover is secured with Torx security screws. *This enclosure is part of the ATS-CT Series of enclosures.*

  • 15"x15"x3" in-ceiling enclosure installs flush with surfaces for tamper-resistant AP protection
  • Designed for secure installation in sheetrock, stucco, and wood surfaces

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00990

Color

White

Cord Grip

No

Door Type

Solid Plastic

Enclosure Style

Flush mount in wall or ceiling

Indoor/Outdoor

Indoor

Installation Type

Screw Clamp Connector

Lock Type

Screw Cover

Material

Aluminum & Plastic

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435336

Dimensions

Dimensions

15 in x 15 in x 3 in

Height

3 in

Length

15 in

Width

15 in

Certifications And Compliance

Ratings

NEC300-22, NEC300-23, UL2416

Operational

Indoor/Outdoor

Indoor

Configuration

Door Type

Solid Plastic