ACCELTEX SOLUTIONS
2.4/5 GHz 13/12 dBi 6 Element High Density Patch Antenna with N-Style
Image of ATS-01022 2.4/5 GHz 13/12 dBi 6 Element High Density Patch Antenna with N-Style
Image of ATS-01022 2.4/5 GHz 13/12 dBi 6 Element High Density Patch Antenna with N-Style

2.4/5 GHz 13/12 dBi 6 Element High Density Patch Antenna with N-Style

Brand: AccelTex Solutions

Catalog ID: ATS-01022

ATS-01022 (former catalog number ATS-OHDP-245-1312-6NJ-IC). The AccelTex Solutions high density dual band indoor/outdoor 6-Element patch antenna is a perfect complement to any enterprise-class AP to achieve focused, directional coverage in your indoor or outdoor space. With a narrower beamwidth than most patch antennas and both horizontal and vertical polarized antenna elements, this antenna is purpose-built to provide a very focused coverage pattern suitable for high density deployments. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated connectors and ships with our articulating wall and pole mount kit for precise antenna positioning. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • High-density dual band patch antenna with narrow beamwidth for focused coverage
  • Horizontal and vertical polarization with articulating wall/pole mount kit

General

Antenna Gain

13/12 dBi

Antenna Type

High Density Patch

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Beamwidth - Horizontal

33°/34°

Beamwidth - Vertical

33°/33°

Catalog Number

ATS-01022

Connector Type

N-Style Jack

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100W

Installation Type

Articulating Wall/Pole Mount

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

6

Operating Temperature

-40 to 65 °C

Polarization

3 Vertical, 3 Horizontal

Product Type

Patch Antenna

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435442

Windage

130 mph (210 km/h)

Dimensions

Diameter - Pole

2 in

Dimensions

19.3 in x 19.3 in x 1.4 in

Height

1.4 in

Length

19.3 in

Width

19.3 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100W

Voltage Ratio

< 2.0:1

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

High Density Patch

Connector Type

N-Style Jack

Number of Leads

6

Logistics

Carton Quantity

8

Pallet Quantity

24