



Brand: AccelTex Solutions
Catalog ID: ATS-02695
Antenna Gain
4/4 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
90°/90°
Beamwidth - Vertical
90°/90°
Cable Type
ATS-195
Catalog Number
ATS-02695
Connector Type
RPTNC Plug
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Threaded Center Bolt w/ Nut & Articulating Wall/Pole Mount (included)
Material - Radome
ASA
Number of Leads
4
Operating Temperature
-40 to 65 °C
Polarization
2 Vertical, 2 Horizontal
Product Type
Patch Antenna
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620438092
Windage
130 mph (209 km/h)
Dimensions
11 in x 6 in x 2 in
Height
2 in
Length
11 in
Width
6 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Voltage Ratio
<2
Cable Type
ATS-195
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-40 to 65 °C
Antenna Type
Patch
Connector Type
RPTNC Plug
Number of Leads
4