


Brand: AccelTex Solutions
Catalog ID: ATS-01101
Antenna Gain
4/7 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
99°/58°
Beamwidth - Vertical
65°/40°
Cable Type
RG58
Catalog Number
ATS-01101
Connector Type
RPTNC Plug
Diameter - Pole
2 in
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
100 W
Installation Type
Threaded Bolt with Nut and Articulating Wall/Pole Mount (included)
Isolation Loss
˃20dB
Material - Radome
ASA
Number of Leads
4
Operating Temperature
-40 to 65 °C
Polarization
Vertical
Product Type
Patch Antenna
Protection Type
DC Grounded
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435947
Windage
130 mph (210 km/h)
Diameter - Installation Hole
1 in
Diameter - Pole
2 in
Dimensions
5.5 in x 4.7 in x 1.5 in
Height
1.5 in
Length
5.5 in
Width
4.7 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Impedance
50 Ohms
Input Power - Max
100 W
Voltage Ratio
< 2.0:1
Cable Type
RG58
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃20dB
Operating Temperature
-40 to 65 °C
Antenna Type
Patch
Connector Type
RPTNC Plug
Number of Leads
4