


Brand: AccelTex Solutions
Catalog ID: ATS-01108
Antenna Gain
6 dBi
Antenna Type
Patch
Beamwidth - Horizontal
105°/110°
Beamwidth - Vertical
65°/55°
Cable Type
RG402 Plen
Catalog Number
ATS-01108
Connector Type
N-Style Plug
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50 W per port
Installation Type
Articulating Wall/Pole Mount (included)
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
4
Polarization
Vertical
Product Type
Patch Antenna
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620436005
Windage
134 mph (216 km/h)
Dimensions
11.1 in x 4.8 in x 1.1 in
Height
1.1 in
Length
11.1 in
Width
4.8 in
Frequency Rating
2.4-2.485/5.15-5.85 GHz
Impedance
50 Ohms
Input Power - Max
50 W per port
Voltage Ratio
< 1.5:1, Max 2.0
Cable Type
RG402 Plen
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Antenna Type
Patch
Connector Type
N-Style Plug
Number of Leads
4