2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC
Image of ATS-01114 2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC
Image of ATS-01114 2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC

2.4/5 GHz 7 dBi 6 Element Indoor/Outdoor Patch Antenna with RPTNC

Brand: AccelTex Solutions

Catalog ID: ATS-01114

ATS-01114 (former catalog number ATS-OP-245-7-6RPTP-36). The AccelTex Solutions dual band indoor/outdoor 6-Element patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • 6-element dual band patch antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Integrated mounting holes for flush wall installation

General

Antenna Gain

7/6 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

100°/110°

Beamwidth - Vertical

59°/61°

Cable Type

ATS-200

Catalog Number

ATS-01114

Connector Type

RPTNC Plug

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Flush Mount to Wall or Articulating Mount (included)

Material - Radome

ABS

Number of Leads

6

Operating Temperature

-40 to 65 °C

Polarization

3 Vertical, 3 Horizontal

Product Type

Patch Antenna

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436067

Windage

134 mph (216 km/h)

Dimensions

Dimensions

12.6 in x 6.7 in x 1.38 in

Height

1.38 in

Length

12.6 in

Width

6.7 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

ATS-200

Operational

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Connector Type

RPTNC Plug

Number of Leads

6