


Brand: AccelTex Solutions
Catalog ID: ATS-03019
Antenna Gain
8/10 dBi
Antenna Type
Patch
Application
8517.71.0000
Beamwidth - Horizontal
65°/45°
Beamwidth - Vertical
65°/45°
Cable Type
ATS-195
Catalog Number
ATS-03019
Compatibility
Connector Type
N-Style Plug
Diameter - Pole
2 in
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
100 W
Installation Type
Threaded Bolt with Nut and Articulating Wall/Pole Mount (included)
Isolation Loss
˃20dB
Material - Radome
ASA
Number of Leads
4
Operating Temperature
-40 to 65 °C
Polarization
2 Vertical, 2 Horizontal
Product Type
Patch Antenna
Protection Type
DC Grounded
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620439211
Windage
130 mph (210 km/h)
Diameter - Installation Hole
1 in
Diameter - Pole
2 in
Dimensions
6.3 in x 6.3 in x 2 in
Height
2 in
Length
6.3 in
Width
6.3 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Impedance
50 Ohms
Input Power - Max
100 W
Voltage Ratio
< 2.0:1
Cable Type
ATS-195
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃20dB
Operating Temperature
-40 to 65 °C
Antenna Type
Patch
Connector Type
N-Style Plug
Number of Leads
4