

Brand: AccelTex Solutions
Catalog ID: ATS-03955
Antenna Gain
4/5/5 dBi
Application
Indoor Wi-Fi
Beamwidth - Horizontal
90°/90°/100°
Beamwidth - Vertical
90°/85°/90°
Cable Type
ATS-100
Catalog Number
ATS-03955
Connector Type
MPC
Polarization
7 (+45°) and 7 (-45°)
Product Type
Patch Antenna
Technology
UPC
662620446844
Dimensions
11.8 in x 11.8 in x 1.8 in
Height
1.8 in
Length
11.8 in
Width
11.8 in
Frequency Rating
2.4-2.48/5.15-5.85/5.925 -7.125 GHz
Cable Type
ATS-100
Connector Type
MPC