Image of ATS-03955 2.4/5/6 GHz 5 dBi 14 Element Patch antenna with MPC
Image of ATS-03955 2.4/5/6 GHz 5 dBi 14 Element Patch antenna with MPC
New

2.4/5/6 GHz 5 dBi 14 Element Patch antenna with MPC

Brand: AccelTex Solutions

Catalog ID: ATS-03955

ATS-03955 (former catalog number ATS-OP-2456-5-14MPC-36). The AccelTex Solutions Tri-Band, 14 Element, 5 dBi patch antenna with a MPC connector is compatible with the Juniper Mist AP47E access point (AP) to achieve desired coverage in your indoor environment. Specific antenna elements are optimized for operation on 2.4, 5 and 6 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall, ceiling or enclosure door and also ships with a wall and pole mount kit. The connector includes the following: 4MPC (5 GHZ); 6MPC-BLK (6 GHz and Scan); 6MPC-WHT (2.4/5/6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications. *Available in black upon request.

  • Comaptible with the Juniper Mist AP47E
  • Wi-fi 7
  • Standard Power
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

General

Antenna Gain

4/5/5 dBi

Application

Indoor Wi-Fi

Beamwidth - Horizontal

90°/90°/100°

Beamwidth - Vertical

90°/85°/90°

Cable Type

ATS-100

Catalog Number

ATS-03955

Connector Type

MPC

Polarization

7 (+45°) and 7 (-45°)

Product Type

Patch Antenna

Technology

  • 802.11ax
  • 802.11be

UPC

662620446844

Dimensions

Dimensions

11.8 in x 11.8 in x 1.8 in

Height

1.8 in

Length

11.8 in

Width

11.8 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/5.925 -7.125 GHz

Conductor Related

Cable Type

ATS-100

Configuration

Connector Type

MPC