


Brand: AccelTex Solutions
Catalog ID: ATS-02841
Antenna Gain
8/8/8 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
115°/110°/110°
Beamwidth - Vertical
50°/25°/25°
Cable Type
ATS-195
Catalog Number
ATS-02841
Connector Type
RPSMA Plug
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50 W per port
Installation Type
Flush Mount to Wall/Ceiling or Articulating Arm (included)
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
8
Operating Temperature
-40 to 70 °C
Polarization
4 Vertical, 4 Horizontal
Product Type
Patch Antenna
Technology
802.11ax
UPC
662620438702
Windage
134 mph (216 km/h)
Dimensions
13 in x 13 in x 1.4 in
Height
1.4 in
Length
13 in
Width
13 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Impedance
50 Ohms
Input Power - Max
50 W per port
Voltage Ratio
≤ 2.5
Cable Type
ATS-195
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Connector Type
RPSMA Plug
Number of Leads
8
Carton Quantity
4
Pallet Quantity
32