

Brand: AccelTex Solutions
Catalog ID: ATS-03276
The AccelTex Solutions Tri-Band, 6-Element, 8/10/10 dBi patch antenna with RPSMA Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.
Antenna Gain
8/10/10 dBi
Application
Beamwidth - Horizontal
65°/45°/40°
Beamwidth - Vertical
65°/45°/40°
Cable Type
ATS-200
Catalog Number
ATS-03276
Connector Type
RPSMA Plug
Polarization
3 Vertical;3 Horizontal
Product Type
Patch Antenna
Technology
UPC
662620440330
Dimensions
15.4 in x 15.4 in x 1.57 in
Height
1.57 in
Length
15.4 in
Width
15.4 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Cable Type
ATS-200
Connector Type
RPSMA Plug