240 Series N-Style Plug to Right Angle N-Style Plug 10' Cable Assembly
Image of ATS-00399 240 Series N-Style Plug to Right Angle N-Style Plug 10' Cable Assembly
Image of ATS-00399 240 Series N-Style Plug to Right Angle N-Style Plug 10' Cable Assembly

240 Series N-Style Plug to Right Angle N-Style Plug 10' Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00399

ATS-00399 (former catalog number ATS-240-NP-RANP-10ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

240

Catalog Number

ATS-00399

Connector Style 1

N-Style Plug

Connector Style 2

Right Angle N-Style Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620433608

Dimensions

Dimensions

7.5 in x 7.75 in x 1.5 in

Height

1.5 in

Length

7.5 in

Width

7.75 in

Conductor Related

Cable Type

240

Operational

Operating Temperature

-40 to 85 °C

Configuration

Connector Style 1

N-Style Plug

Connector Style 2

Right Angle N-Style Plug