

Brand: AccelTex Solutions
Catalog ID: ATS-03100
Antenna Gain
GPS: 25 dBi / LTE: 3 dBi / WiFi: 2 dBi
Antenna Type
Omni
Application
Outdoor Cellular
Beamwidth - Horizontal
360°
Beamwidth - Vertical
90°/70°/90°
Cable Type
ATS-100
Catalog Number
ATS-03100
Connector Type
5 SMA (1 GPS & 4 LTE)
Indoor/Outdoor
Outdoor
Installation Type
Threaded Bolt with Nut
Number of Leads
5
Operating Temperature
-40 to 85 °C
Polarization
GPS: Right Hand Circular / LTE: Linear / WiFi: Linear
Technology
LTE
UPC
662620439655
Height
2.6 in
Length
5.1 in
Width
0 in
Frequency Rating
698-960/1575.42-1610/1710-2690/3300-4200 MHz
Impedance
50 Ohms
Voltage Ratio
≤ 2.0-3.0
Cable Type
ATS-100
Indoor/Outdoor
Outdoor
Operating Temperature
-40 to 85 °C
Antenna Type
Omni
Connector Type
5 SMA (1 GPS & 4 LTE)
Number of Leads
5