Image of ATS-03126 Above Ceiling AP Hanger Mount

Above Ceiling AP Hanger Mount

Brand: AccelTex Solutions

Catalog ID: ATS-03126

ATS-03126 (former catalog number ATS-CT-ABTL-AP-HANGER). The AccelTex Solutions Above Ceiling AP Hanger Mount allows an enterprise access point (AP) to be mounted above the ceiling tile grid to provide an aethetically pleasing solution. This universal design can accommodate different manufacturer enterprise APs with an adjustable height of up to 2".

The AccelTex Solutions Above Ceiling AP Hanger Mount allows an enterprise access point (AP) to be mounted above the ceiling tile grid to provide an aethetically pleasing solution.

  • Universal design to accommodate different manufacturer APs
  • Adjustable height up to 2"
  • Compatible with a 2ft x 2ft ceiling tile
  • Includes safety wire slots for securing enclosure mount to permanent building structure

General

Application

  • Indoor
  • Outdoor

Catalog Number

ATS-03126

Color

Silver

Compatibility

  • Arista C-230
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-565
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP33
  • Mist AP32
  • Mist AP43
  • Mist AP34
  • Mist AP24
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Material

Steel

UPC

662620439846

Dimensions

Dimensions

24 in x 7 in x 5.5 in

Height

5.5 in

Length

24 in

Weight

1.5 lb

Width

7 in

Operational

Compatibility

  • Arista C-230
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-565
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP33
  • Mist AP32
  • Mist AP43
  • Mist AP34
  • Mist AP24
  • Mist AP45
  • Mist AP47
  • Mist AP47D