Image of ATS-03126 Above Ceiling AP Hanger Mount
Image of ATS-03126 Above Ceiling AP Hanger Mount
Image of ATS-03126 Above Ceiling AP Hanger Mount

Above Ceiling AP Hanger Mount

Brand: AccelTex Solutions

Catalog ID: ATS-03126

ATS-03126 (former catalog number ATS-CT-ABTL-AP-HANGER). The AccelTex Solutions Above Ceiling AP Hanger Mount allows an enterprise access point (AP) to be mounted above the ceiling tile grid to provide an aethetically pleasing solution. This universal design can accommodate different manufacturer enterprise APs with an adjustable height of up to 2".

The AccelTex Solutions Above Ceiling AP Hanger Mount allows an enterprise access point (AP) to be mounted above the ceiling tile grid to provide an aethetically pleasing solution.

  • Universal design to accommodate different manufacturer APs
  • Adjustable height up to 2"
  • Compatible with a 2ft x 2ft ceiling tile
  • Includes safety wire slots for securing enclosure mount to permanent building structure

General

Application

  • Indoor
  • Outdoor

Catalog Number

ATS-03126

Color

Silver

Material

Steel

UPC

662620439846

Dimensions

Dimensions

24 in x 7 in x 5.5 in

Height

5.5 in

Length

24 in

Weight

1.5 lb

Width

7 in