Image of ATS-03101 Above Ceiling Tile AP and Antenna Mount
Image of ATS-03101 Above Ceiling Tile AP and Antenna Mount

Above Ceiling Tile AP and Antenna Mount

Brand: AccelTex Solutions

Catalog ID: ATS-03101

ATS-03101 (former catalog number ATS-CT-ABTL-APANTMNT1). Above Ceiling Tile AP and Antenna Mount is a unique way to mount both an enterprise access point (AP) and an antenna above a suspended ceiling tile grid. This mounting style allows for the aesthetics of the installation environment to be maintained. It is designed with holes for use with safety wire or chain. The antenna mount is adjustable for added flexibility.

  • Allows for an AP and an antenna to be mounted above a suspended ceiling tile grid
  • Easy to install
  • Adjustable antenna mount

General

Application

Indoor

Catalog Number

ATS-03101

Color

Silver

Compatibility

  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Aruba/HP AP-754
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXE
  • Mist AP32e
  • Mist AP43e

Material

Steel

UPC

662620439662

Dimensions

Dimensions

24 in x 6.57 in x 8.5 in

Height

8.5 in

Length

24 in

Weight

3.15 lb

Width

6.57 in

Operational

Compatibility

  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Aruba/HP AP-754
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXE
  • Mist AP32e
  • Mist AP43e