ATS-APANTARTMNT-UNIV1-ADP-2513P_1
ATS-APANTARTMNT-UNIV1-ADP-2513P_1
ATS-APANTARTMNT-UNIV1-ADP-2513P_2
ATS-APANTARTMNT-UNIV1-ADP-2513P_4
ATS-APANTARTMNT-UNIV1-ADP-2513P_3

Cisco AIR-ANT2513P4M-N Adapter Plate for ATS-APANTARTMNT-UNIV1

Brand:

AccelTex Solutions

Catalog ID:

ATS-00516

ATS-00516 (former catalog number ATS-APANTARTMNT-UNIV1-ADP-2513P). The AccelTex Solutions Cisco AIR-ANT2513P4M-N Adapter Plate for the ATS-APANTARTMNT-UNIV1 allows the Cisco 2513P antenna to mount to the AccelTex AP and Antenna Articulating Mount. The adapter plate ships with the fasteners to attach the Cisco antenna to the adapter plate. The original antenna plate that shipped with the AccelTex Mount is discarded and replaced with this adapter plate.

Product details

General

Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Color
White
Compatibility
Cisco AIR-ANT2513P4M-N Antenna
Material
Steel
Technology
802.11ac, 802.11n
UPC
662620434315

Dimensions

Dimensions
8.1 in x 5.4 in x 1.9 in
Height
1.9 in
Length
8.1 in
Width
5.4 in

Resources and downloads