ATS-ANTMNT-HDART2566D_1
ATS-ANTMNT-HDART2566D_1
ATS-ANTMNT-HDART2566D_2
ATS-ANTMNT-HDART2566D_3

Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount

Brand:

AccelTex Solutions

Catalog ID:

ATS-00506

ATS-00506 (former catalog number ATS-ANTMNT-HDART2566D). The AccelTex Solutions articulating mount for the Cisco AIR-ANT2566D4M-R allows installers to articulate the antenna horizontally and vertically to cover a specified area. This heavy duty mount is suitable for a wall, ceiling or pole installation and with the inscribed degree markings, provides maximum and precise articulation for the antenna.

Product details

General

Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Compatibility
cisco-air-ant2566d4m-rantenna
Diameter - Pole
2 in
Technology
802.11ac, 802.11n
UPC
662620434261
Windage
130 mph (210 km/h)

Dimensions

Dimensions
11.4 in x 10 in x 10 in
Height
10 in
Length
11.4 in
Width
10 in

Resources and downloads

Specifications

Sales Drawings