TheClaw1
TheClaw1
TheClaw5
TheClaw3
+1
TheClaw2

"The Claw" Antenna Quick Connect Pole Mount

Brand:

AccelTex Solutions

Catalog ID:

ATS-00504

ATS-00504 (former catalog number ATS-ANTMNT-CLAW1). The AccelTex Solutions Universal Antenna Pole Mount - "The Claw" - is a unique design that allows for easy mounting and adjustments on your indoor or outdoor pole space. The highly versatile mount comes with hole patterns that make it compatible with most major manufacturers' antenna lines. All AccelTex antennas come with an antenna mount that is compatible to The Claw.

Product details

General

Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Diameter - Pole
1 in - 2.5 in
Technology
802.11ac, 802.11n
UPC
662620434254

Dimensions

Dimensions
4.2 in x 3.5 in x 3.6 in
Height
3.6 in
Length
4.2 in
Width
3.5 in

Resources and downloads

Specifications

Sales Drawings