1_ATS-DRPMNT-UNIV1-OOOP_1-3
1_ATS-DRPMNT-UNIV1-OOOP_1-3
1_ATS-DRPMNT-UNIV1-OOOP_3-3
ATS-DRPMNT-UNIV1-OOOP_5-3
+1
1_ATS-DRPMNT-UNIV1-OOOP_2-3

AP and Omni or Patch Antenna All-Thread Drop Mount

Brand:

AccelTex Solutions

Catalog ID:

ATS-00721

ATS-00721 (former catalog number ATS-DRPMNT-UNIV1-OOOP). The AccelTex Solutions All-Thread Drop Mount provides a unique solution to mount a Cisco, Aruba or other T-Bar mounted AP and an AccelTex Omni or Patch antenna in one location using All-Thread. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount or using the T-Bar mount supplied with the AP. This mount can be used to lower the height of the antenna and AP in a building with high ceilings or can even be placed above a suspended ceiling. All-Thread and fasteners not included.

Product details

General

Application
Indoor Wi-Fi
Color
White
Compatibility
  • Mist AP32
  • Mist AP32E
  • Mist AP33
  • Mist AP41
  • Mist AP41E
  • Mist AP43
  • Mist AP43E
Material
Steel
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620434933

Dimensions

Dimensions
16.1 in x 9.1 in x 4.2 in
Height
4.2 in
Length
16.1 in
Width
9.1 in

Resources and downloads

Specifications

Sales Drawings