1_IntEnclosure4LeadRPSMA_46Omni
1_IntEnclosure4LeadRPSMA_46Omni

14x12x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPSMA Omni

Brand:

AccelTex Solutions

Catalog ID:

ATS-00278

ATS-00278 (former catalog number ATS-14126P-S-L-CG-UBPTB-INTOO-46-4RPSP). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Antenna Type

Omni

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360

Beamwidth - Vertical

144/55

Cable Type

RG58

Catalog Number

ATS-00278

Color

Light Grey

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Extreme AP3000X
  • Extreme AP305CX
  • Extreme AP310e
  • Mist AP32E
  • Mist AP41E

Connector Type

RPSMA Plug

Cord Grip

Yes

Door Type

Solid

Enclosure Style

Mounting Feet

Enclosure System Components

ATS-14126P-S-L-CG-UBPTB and ATS-OO-245-46-4RPSP-36

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Universal Backplate and T-Bar

Isolation Loss

˃20dB

Lock Type

Latch

Material

Polycarbonate

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-28 to 115 °C

Polarization

Vertical

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620432779

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 2.0:1

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications