ATS-NJ-NJ-1
ATS-NJ-NJ-1

N-Style Jack to N-Style Jack Adapter

Brand:

AccelTex Solutions

Catalog ID:

ATS-00983

ATS-00983 (former catalog number ATS-NJ-NJ). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.11111

Product details

General

Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Compatibility
  • Adtran/Bluesocket 1940
  • Adtran/Bluesocket 2135
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco Meraki MR62
  • Cisco Meraki MR66
  • Cisco Meraki MR72
  • Cisco Meraki MR74
  • Cisco Meraki MR84
  • Extreme AP 3865
  • Extreme AP 3965e
  • Extreme WiNG AP 7562
  • Extreme WiNG AP 8163
  • Mist AP61E
Insulator Type
Teflon
Material - Body
Nickel Plated Brass
Operating Temperature
-55 to 155 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435268

Dimensions

Dimensions
4 in x 2.25 in x 1 in
Height
1 in
Length
4 in
Width
2.25 in

Electrical Ratings

Dielectric Strength
2500 V RMS
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms

Certifications And Compliance

Industry Standard(s)
IEC 60169-16

Resources and downloads

Specifications