ATS-RPTNCJ-RPTNCJ-3
ATS-RPTNCJ-RPTNCJ-3

RPTNC Jack to RPTNC Jack Adapter

Brand:

AccelTex Solutions

Catalog ID:

ATS-01247

ATS-01247 (former catalog number ATS-RPTNCJ-RPTNCJ). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.

Product details

General

Application
Indoor Wi-Fi, Outdoor Wi-Fi
Compatibility
  • Cisco 2802e
  • Cisco 3502e
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Meraki MR42E
  • Cisco Meraki MR53E
Insulator Type
Teflon
Material - Body
Nickel Plated Brass
Operating Temperature
-55 to 155 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620436562

Dimensions

Dimensions
4 in x 2.5 in x 0.75 in
Height
0.75 in
Length
4 in
Width
2.5 in

Electrical Ratings

Dielectric Strength
1500 V RMS
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms

Certifications And Compliance

Industry Standard(s)
IEC 60169-17

Resources and downloads

Specifications