1_ATS-100-8PRADART-ND-NP-3ft-1
1_ATS-100-8PRADART-ND-NP-3ft-1

100 Series 8 Port Right Angle DART to N-Style Plug 2' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00023

ATS-00023 (former catalog number ATS-100-8PRADART-ND-NP-2ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Cable Type
100
Compatibility
Cisco Catalyst 9130AXE
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620431093

Dimensions

Dimensions
8 in x 7 in x 1 in
Height
1 in
Length
8 in
Width
7 in

Resources and downloads