ATS-195-NP-RPSMAJ-3ft-1
ATS-195-NP-RPSMAJ-3ft-1

195 Series N-Style Plug to RPSMA Jack 3' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00378

ATS-00378 (former catalog number ATS-195-NP-RPSMAJ-3ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Cable Type
195
Technology
802.11ac, 802.11n
UPC
662620433462

Dimensions

Dimensions
8 in x 7 in x 1 in
Height
1 in
Length
8 in
Width
7 in

Resources and downloads