RPSMAJ_RPSMAP_240Series-5
RPSMAJ_RPSMAP_240Series-5

240 Series RPSMA Jack to RPSMA Plug 10' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00405

ATS-00405 (former catalog number ATS-240-RPSMAJ-RPSMAP-10ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
240
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433660

Dimensions

Dimensions
7.5 in x 7.75 in x 1 in
Height
1 in
Length
7.5 in
Width
7.75 in

Resources and downloads