RPSMAJtoRPSMAP_400Series-1
RPSMAJtoRPSMAP_400Series-1

400 Series RPSMA Jack to RPSMA Plug 20' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00431

ATS-00431 (former catalog number ATS-400-RPSMAJ-RPSMAP-20ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
400
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433868

Dimensions

Dimensions
10.75 in x 10.75 in x 2 in
Height
2 in
Length
10.75 in
Width
10.75 in

Resources and downloads