NJ_NP_600Series2-1
NJ_NP_600Series2-1

600 Series N-Style Jack to N-Style Plug 75' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00441

ATS-00441 (former catalog number ATS-600-NJ-NP-75ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
600
Compatibility
  • Adtran/Bluesocket 1940
  • Adtran/Bluesocket 2135
  • Cisco 1532e
  • Cisco 1562e
  • Cisco 1562ps
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco Meraki MR62
  • Cisco Meraki MR66
  • Cisco Meraki MR72
  • Cisco Meraki MR74
  • Cisco Meraki MR84
  • Extreme AP 3865
  • Extreme AP 3965e
  • Extreme AP1130
  • Extreme WiNG AP 7562
  • Extreme WiNG AP 8163
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433912

Dimensions

Dimensions
14 in x 14 in x 6 in
Height
6 in
Length
14 in
Width
14 in

Resources and downloads