RPTNCJack_RPTNCPlug_195Series_3ft-5
RPTNCJack_RPTNCPlug_195Series_3ft-5

195 Series RPTNC Jack to RPTNC Plug 3' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00387

ATS-00387 (former catalog number ATS-195-RPTNCJ-RPTNCP-3ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
195
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433554

Dimensions

Dimensions
7.25 in x 8 in x 0.75 in
Height
0.75 in
Length
7.25 in
Width
8 in

Resources and downloads