ATS-DRPMNT-DAP-QOP_2
ATS-DRPMNT-DAP-QOP_2
ATS-DRPMNT-DAP-QOP_1
ATS-DRPMNT-DAP-QOP_3

Dual AP and Quad Antenna All-Thread Drop Mount

Brand:

AccelTex Solutions

Catalog ID:

ATS-00707

ATS-00707 (former catalog number ATS-DRPMNT-DAP-QOP). The AccelTex Solutions Dual AP and Quad Antenna All-Thread Drop Mount provides a unique solution to mount an access point and up to four Omni or Patch antennas in one location using All-Thread or Beam Clamps. Hardware not included.

Product details

General

Application

Carpeted Space, Indoor Wi-Fi

Catalog Number

ATS-00707

Color

White

Compatibility

  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Meraki MR86
  • Meraki CW9163E
  • Mist AP61E
  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Extreme AP3000X
  • Extreme AP305CX
  • Extreme AP310e
  • Mist AP32E
  • Mist AP41E
  • Cisco 2602e
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP

Indoor/Outdoor

Indoor

Installation Type

3/8" All Thread or Beam Clamp

Material

Steel

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434872

Dimensions

Dimensions

9.44 in x 12.4 in x 9.6 in

Height

9.6 in

Length

9.44 in

Width

12.4 in

Resources and downloads

Specifications