1_ATS-NL-IC-ENC-15153
1_ATS-NL-IC-ENC-15153
ATS-NL-IC-ENC-15153_2
ATS-NL-IC-ENC-15153_3

15x15x3in Non-Ligature In Ceiling Enclosure

Brand:

AccelTex Solutions

Catalog ID:

ATS-00990

ATS-00990 (former catalog number ATS-NL-IC-ENC-15153). AccelTex Solutions 15"x15"x3" non-ligature enclosure was developed with safety in mind. These enclosures install level with the surface - making it difficult to tamper with the valuable network access point inside. The enclosure can be installed into any hard surface such as sheet rock, stucco and wood. The enclosure cover is secured with Torx security screws. *This enclosure is part of the ATS-CT Series of enclosures.*

Product details

General

Application
Indoor Wi-Fi
Color
White
Compatibility
  • Cisco 3702e
  • Cisco 3702i
  • Cisco 3802e
  • Cisco 3802i
  • Cisco 9162i
  • Cisco 9164i
  • Cisco 9166i
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9136i
  • Cisco IW9167E
  • Cisco Meraki MR36
  • Cisco Meraki MR42E
  • Cisco Meraki MR44
  • Cisco Meraki MR46E
  • Cisco Meraki MR52
  • Cisco Meraki MR53E
  • Cisco Meraki MR56
  • Cisco Meraki MR57
  • Cisco Meraki MR72
  • Cisco Meraki MR74
  • Cisco Meraki MR84
  • Cisco Meraki MR86
  • Mist AP32
  • Mist AP32E
  • Mist AP33
  • Mist AP34
  • Mist AP41
  • Mist AP41E
  • Mist AP43
  • Mist AP43E
  • Mist AP45
  • Mist AP45E
Enclosure Style
Flush mount in wall or ceiling
Lock Type
Screw Cover
Material
Aluminum & Plastic
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435336

Dimensions

Dimensions
15 in x 15 in x 3 in
Height
3 in
Length
15 in
Width
15 in

Certifications And Compliance

Ratings
NEC300-22, NEC300-23, UL2416

Resources and downloads

Specifications