3_ATS-OHDP-245-42-4RPSP-36_1-1
3_ATS-OHDP-245-42-4RPSP-36_1-1
1_ATS-OHDP-245-4-4RPTP-36_3-1
3_ATS-OHDP-245-42-4RPSP-36_2-1

2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with N-Style

Brand:

AccelTex Solutions

Catalog ID:

ATS-02694

ATS-02694 (former catalog number ATS-OHDP-245-4-4NP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall or enclosure door and also ships with our articulating wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
ATS-195
Compatibility
  • Arista O-105E
  • Aruba/HP AP-584
  • Cisco 1562e
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco Meraki MR66
  • Cisco Meraki MR72
  • Cisco Meraki MR74
  • Cisco Meraki MR84
  • Extreme AP1130
  • Mist AP61E
Connector Type
N-Style Plug
Operating Temperature
-40 to 65 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620438085
Windage
130 mph (209 km/h)

Dimensions

Dimensions
11 in x 6 in x 2 in
Height
2 in
Length
11 in
Width
6 in

Electrical Ratings

Frequency Rating
2.4-2.5/4.9-5.85 GHz
Voltage Ratio
<2

Resources and downloads

Specifications

Sales Drawings