2_ATS-OHDP-245-42-4RPSP-36_1-3
2_ATS-OHDP-245-42-4RPSP-36_1-3
2_ATS-OHDP-245-42-4RPSP-36_2-3
ATS-OHDP-245-4-4RPTP-36_3-3

2.4/5 GHz 4 dBi 4 Element Indoor/Outdoor 90x90 Patch Antenna with RPTNC

Brand:

AccelTex Solutions

Catalog ID:

ATS-02695

ATS-02695 (former catalog number ATS-OHDP-245-4-4RPTP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with our integrated flush mount for surface mounting through a thin wall or enclosure door and also ships with our articulating wall and pole mount kit. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
ATS-195
Compatibility
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
Connector Type
RPTNC Plug
Operating Temperature
-40 to 65 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620438092
Windage
130 mph (209 km/h)

Dimensions

Dimensions
11 in x 6 in x 2 in
Height
2 in
Length
11 in
Width
6 in

Electrical Ratings

Frequency Rating
2.4-2.5/4.9-5.85 GHz
Voltage Ratio
<2

Resources and downloads

Specifications

Sales Drawings