1_UPS-30AH-14126P
1_UPS-30AH-14126P

30 Amp Hour LiFePO4 14x12x6 UPS Battery Backup Solution

Brand:

AccelTex Solutions

Catalog ID:

ATS-02664

ATS-02664 (former catalog number ATS-UPS-30AH-14126P). The AccelTex Solutions UPS Battery Backup Solution is a fully integrated unit that includes a charge controller, a LiFePO4 Battery, polycarbonate enclosure with Latch Locks and a Pad Lockable Hasp. This solution provides multiple output power options such as PoE and DC Power and it is Solar-Ready. The UPS Solution:

  • Is a Self-Contained unit for easy installation and deployment
  • Provides isolated and uninterrupted power

Product details

General

Application
Outdoor Wi-Fi
Color
Grey
Enclosure Style
Mounting Feet
Lock Type
Latch with Padlockable Hasp
Material
Polycarbonate
Operating Temperature
-20 to 60 °C
Technology
802.3af, 802.3at
UPC
662620437934

Dimensions

Dimensions
14 in x 12 in x 6 in
Height
6 in
Length
14 in
Width
12 in

Certifications And Compliance

Ratings
122

Resources and downloads

Specifications