AP Flush Mount for the Mist AP61 and Mist AP63
Image of ATS-00549 AP Flush Mount for the Mist AP61 and Mist AP63
Image of ATS-00549 AP Flush Mount for the Mist AP61 and Mist AP63
Image of ATS-00549 AP Flush Mount for the Mist AP61 and Mist AP63
Image of ATS-00549 AP Flush Mount for the Mist AP61 and Mist AP63

AP Flush Mount for the Mist AP61 and Mist AP63

Brand: AccelTex Solutions

Catalog ID: ATS-00549

ATS-00549 (former catalog number ATS-APMNT-FLUSH). The AccelTex Solutions AP Flush Mount allows for the Mist AP61 and Mist AP63 APs to be mounted in a flush location. This mount has a powder-coated finish for indoor or outdoor installation.

  • Allows for an AP to be mounted in a flush location
  • Powder coated finish for indoor or outdoor installation
  • Can accommodate different manufacturer APs with additional brackets
  • Available adapter plates for additional AP options:
    Cisco AP1560: Use adapter plate ATS-APMNT-ADP-1560
    Meraki MR86: Use adapter plate ATS-MNTPLT-MKADP1
    Meraki 74/76: Use adapter plate ATS-MNTPLT-MKADP1

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00549

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Wall

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434452

Dimensions

Dimensions

19.6 in x 12 in x 4 in

Height

4 in

Length

19.6 in

Width

12 in

Operational

Indoor/Outdoor

Indoor or Outdoor