SMAJack_to_SMAPlug
SMAJack_to_SMAPlug

240 Series SMA Jack to SMA Plug 10' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-02881

ATS-02881 (former catalog number ATS-240-SMAJ-SMAP-10ft). AccelTex Solutions SMA Jack to SMA Plug Cable Assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Cable Type
240
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620438894

Dimensions

Dimensions
7.5 in x 7.75 in x 1 in
Height
1 in
Length
7.5 in
Width
7.75 in

Resources and downloads