Cisco7_FrontAP-1
Cisco7_FrontAP-1
1_Cisco6_FrontOpenNoAP-1
1_Cisco6_Right-1
1_Cisco6_Left-1

Cisco AP Suspended Ceiling Tile Enclosure Mount (9105 Style)

Brand:

AccelTex Solutions

Catalog ID:

ATS-02582

ATS-02582 (former catalog number ATS-CT-CISCO9-2X2). The AccelTex Solutions Cisco AP suspended ceiling tile enclosure mount secures and protects a Cisco Catalyst 9105 series AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

Product details

General

Application
Indoor Wi-Fi
Color
White
Compatibility
Cisco Catalyst 9105AXI
Enclosure Style
Suspended Ceiling (Includes tabs for securing to building structure)
Lock Type
Key Lock
Material
Aluminum
Technology
802.11ax
UPC
662620437651

Dimensions

Dimensions
23.75 in x 23.75 in x 1.5 in
Height
1.5 in
Length
23.75 in
Width
23.75 in

Resources and downloads