

Brand: AccelTex Solutions
Catalog ID: ATS-01247
Adapter Type
Straight
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-01247
Connector Style 1
RPTNC Jack
Connector Style 2
RPTNC Jack
Durability
Greater than or equal to 500 Cycles
Insulation R-Value
Greater than or equql to 5000 megaohms
Insulator Type
Teflon
Material - Body
Nickel Plated Brass
Material - Contact Pin
Gold Plated Brass
Mating
7/16-28UNEF-2A
Operating Temperature
-55 to 155 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620436562
Dimensions
4 in x 2.5 in x 0.75 in
Height
0.75 in
Length
4 in
Width
2.5 in
Dielectric Strength
1500 V RMS
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms
Industry Standard(s)
IEC 60169-17
Durability
Greater than or equal to 500 Cycles
Adapter Type
Straight
Operating Temperature
-55 to 155 °C
Connector Style 1
RPTNC Jack
Connector Style 2
RPTNC Jack