The Accelerator Site Survey Battery Pack V0 (Non 802.3 Compliant)
Image of ATS-01696 The Accelerator Site Survey Battery Pack V0 (Non 802.3 Compliant)
Image of ATS-01696 The Accelerator Site Survey Battery Pack V0 (Non 802.3 Compliant)
Image of ATS-01696 The Accelerator Site Survey Battery Pack V0 (Non 802.3 Compliant)

The Accelerator Site Survey Battery Pack V0 (Non 802.3 Compliant)

Brand: AccelTex Solutions

Catalog ID: ATS-01696

ATS-01696 (former catalog number ATS-SSBP-0). The AccelTex Solutions new battery pack - The Accelerator - was specifically designed for use at site surveys. Its small, compact design and battery capacity allows for many hours of continuous use. It is the ultimate site survey tool and is a must-have for all Wi-Fi engineers.

** Please note this is a 15W battery pack (non 802.3 compliant). This does not ship with the protective leather battery pack case with straps and velcro, but may be purchased separately.

  • Compact Accelerator battery pack designed for site surveys, provides extended use
  • Ideal for Wi-Fi engineers
  • Optional protective case available

General

Application

Carpeted Space, Energy/Facility Management, High Density, Indoor Wi-Fi, Stadium

Battery Type

Li-Ion 7500 mAh 12.6V/94.5Wh

Catalog Number

ATS-01696

Color

Black

Input

12.6V DC, 2 A

Operating Temperature

-10 to 60 °C

POE Output

1 A (Passive PoE), Port 1: 15W Port 2: 24V DC

Recharge Time

4 h

UPC

662620437019

Dimensions

Dimensions

5.3 in x 3.9 in x 1.7 in

Height

1.7 in

Length

5.3 in

Width

3.9 in

Electrical Ratings

Operating Voltage

110-220 V

Output Voltage

12 V

Operational

Battery Type

Li-Ion 7500 mAh 12.6V/94.5Wh

Operating Temperature

-10 to 60 °C

Recharge Time

4 h

Logistics

Carton Quantity

8

Pallet Quantity

120