


Brand: AccelTex Solutions
Catalog ID: ATS-01696
Application
Carpeted Space, Energy/Facility Management, High Density, Indoor Wi-Fi, Stadium
Battery Type
Li-Ion 7500 mAh 12.6V/94.5Wh
Catalog Number
ATS-01696
Color
Black
Input
12.6V DC, 2 A
Operating Temperature
-10 to 60 °C
POE Output
1 A (Passive PoE), Port 1: 15W Port 2: 24V DC
Recharge Time
4 h
UPC
662620437019
Dimensions
5.3 in x 3.9 in x 1.7 in
Height
1.7 in
Length
5.3 in
Width
3.9 in
Operating Voltage
110-220 V
Output Voltage
12 V
Battery Type
Li-Ion 7500 mAh 12.6V/94.5Wh
Operating Temperature
-10 to 60 °C
Recharge Time
4 h
Carton Quantity
8
Pallet Quantity
120