



Brand: AccelTex Solutions
Catalog ID: ATS-03835
The AccelTex Solutions Universal AP Ceiling Tile Enclosure Mount features an aesthetically-pleasing white bubble cover that accomodates different sized access points.
Application
Indoors
Catalog Number
ATS-03835
Color
White
Material
Aluminum
UPC
662620444994
Dimensions
23.75 in x 23.75 in x 4.65 in
Height
4.65 in
Length
23.75 in
Weight
5.5 lb
Width
23.75 in
Carton Quantity
2
Pallet Quantity
10