Image of ATS-00716 Universal AP All-Thread Drop Mount
Image of ATS-00716 Universal AP All-Thread Drop Mount
Image of ATS-00716 Universal AP All-Thread Drop Mount
Image of ATS-00716 Universal AP All-Thread Drop Mount

Universal AP All-Thread Drop Mount

Brand: AccelTex Solutions

Catalog ID: ATS-00716

ATS-00716 (former catalog number ATS-DRPMNT-UNIV1). The AccelTex Solutions Universal All-Thread Drop Mount provides a unique solution to mount a Cisco, Aruba or other T-Bar mounted AP using All-Thread. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount or using the T-Bar mount supplied with the AP. This mount can be used to lower the height of the antenna and AP in a building with high ceilings or can even be placed above a suspended ceiling. All-Thread and fasteners not included.

  • All-Thread drop mount for T-Bar mounted APs
  • Suitable for high ceilings or above suspended ceiling installations
  • AP snaps securely into place with pre-defined keyholes or T-Bar mount

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00716

Color

White

Compatibility

  • Arista C-230
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP33
  • Mist AP32
  • Mist AP43
  • Mist AP34
  • Mist AP24
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor

Installation Type

3/8" All Thread or Beam Clamp

Material

Steel

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434889

Dimensions

Dimensions

7.3 in x 7.1 in x 4.3 in

Height

4.3 in

Length

7.3 in

Width

7.1 in

Operational

Compatibility

  • Arista C-230
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP33
  • Mist AP32
  • Mist AP43
  • Mist AP34
  • Mist AP24
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor

Logistics

Carton Quantity

10

Pallet Quantity

100