Image of ATS-04088 Universal AP and Antenna Clamp Mount
Image of ATS-04088 Universal AP and Antenna Clamp Mount
play
Universal Clamping Mounts: ATS-04052 & ATS-04088 Comprehensive Guide
play
Secure Your Wi-Fi AP and Antenna: Introducing the ATS-04088 Clamping Mount
+5
Revolutionizing AP Mounts: The Clamping System Explained
New

Universal AP and Antenna Clamp Mount

Brand: AccelTex Solutions

Catalog ID: ATS-04088

ATS-04088 (former catalog number ATS-APANTARTMNT-UNIV-CS). The AccelTex Solutions Universal AP and Antenna Clamp Mount system is designed to optimize space and reduce interference in high-density environments. This innovative mount features new adjustable clamping arms that provide universal AP compatibility, flexible mounting options (All-Thread, I-Beam Clamps, Conduit, Gangbox, etc), and easy installation.

The AccelTex Solutions Universal AP and Antenna Clamp Mount system is designed to optimize space and reduce interference in high-density environments.

  • New adjustable clamping arms
  • Removable clamping bracket
  • AP can be secured using cable or straps
  • Includes integrated holes for securing mount to permanent building structure via chains or safety cable
  • Compatible with various AP models due to adjustable mounting configuration
  • Simple, one-person installation
  • Flexible mounting options

General

Application

  • Indoors
  • Outdoors

Catalog Number

ATS-04088

Color

White

Material

Steel / ABS

UPC

662620446592

Dimensions

Dimensions

13.27 in x 13.23 in x 12.76 in

Height

12.76 in

Length

13.27 in

Weight

7.8 lb

Width

13.23 in

Logistics

Carton Quantity

4

Pallet Quantity

32